IESNA:LM-63-2002
[TEST]P955722
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-830-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]55424
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
6503 8142.3 9624.3 10771.5 11707 12236.3 12485.2 12573.9 13023.1 13984.4
15572.2 17577.7 19551.8 21128.2 22507.2 23766 24561.3 24764.5 24275.2 23036.4
20536 16213 13383.6 11209.2 8877.6 6245.5 4105.5 2878.1 2245.9 1939.7
1759.5 1479.1 1253.1 434.9 211.7 34.3 0
6503 8199.5 9695.8 10863.1 11721.3 12302.1 12599.7 12682.6 13054.6 13921.4
15389.1 17354.6 19291.4 20922.2 22315.5 23574.3 24518.4 24858.9 24547 23497
21408.5 17414.7 13924.3 11692.7 9389.7 6809.1 4477.4 3021.2 2317.4 2008.4
1776.7 1502 1264.5 537.9 226 42.9 0
6503 8128 9595.7 10774.4 11692.7 12359.3 12728.4 12885.8 13177.6 13955.8
15206 16951.2 18810.8 20450.1 21774.7 22833.3 23826.1 24309.6 24186.5 23348.3
21668.9 18925.2 15085.8 12408 10122.1 7621.6 5089.6 3381.7 2500.5 2077.1
1833.9 1596.4 1367.5 1044.2 532.1 62.9 0
6503 8128 9552.7 10728.6 11709.9 12462.3 12965.9 13229.1 13503.7 14104.5
15034.3 16387.6 17995.4 19537.5 20779.1 21797.6 22653.1 23345.4 23531.4 23256.7
22246.8 20372.9 17740.8 14625.2 11692.7 9086.4 6354.2 4068.3 2775.1 2111.4
1822.4 1582.1 1350.4 1075.7 755.3 294.7 0
6503 7887.7 9269.5 10476.8 11512.5 12428 13157.5 13641 13950 14424.9
15197.4 16190.2 17474.7 18782.2 19958 20970.8 21794.8 22527.2 23047.9 23188.1
22910.6 22058 20404.4 17903.9 14982.8 11998.9 8940.5 5893.6 3702.1 2483.3
1894 1682.2 1461.9 1115.8 752.4 234.6 0
6503 7761.8 9009.2 10185 11272.2 12279.2 13194.7 13918.6 14410.6 14871.3
15449.2 16278.8 17240.1 18381.7 19531.8 20676.1 21648.9 22409.9 22984.9 23459.9
23828.9 23705.9 23188.1 22012.2 19980.9 17348.8 13964.3 10708.6 7201 4445.9
2883.8 1971.2 1427.6 864 434.9 114.4 0
6503 7521.5 8605.8 9713 10788.7 11844.4 12862.9 13769.8 14522.2 15125.9
15738.1 16407.6 17142.9 18058.4 19108.3 20298.5 21523 22704.6 23751.7 24672.9
25511.2 26432.4 26847.2 27104.7 27047.5 25880.2 23651.5 20101.1 15403.4 10433.9
6022.3 3127 1596.4 921.2 449.2 154.5 0
6503 7338.4 8208.1 9157.9 10142.1 11071.9 12070.4 13040.2 13972.9 14796.9
15620.8 16384.7 17077.1 17823.8 18607.7 19448.8 20424.4 21528.7 22736 24017.7
25416.7 27425.1 29047.3 30037.2 31164.4 31979.8 32085.6 30989.9 28140.4 23528.5
17142.9 11063.3 5638.9 2300.2 821.1 160.2 0
6503 7009.3 7621.6 8331.1 9109.3 9933.2 10771.5 11601.2 12422.3 13266.3
14150.3 14968.5 15858.3 16788.1 17755.1 18725 19800.7 21008 22344.1 23857.5
25625.6 28306.3 30967 32789.4 35115.4 37853.3 40783 42737 42319.3 38385.5
30286.1 19634.8 8328.2 2543.4 801.1 165.9 0
6503 6952.1 7561.5 8213.8 8949.1 9727.3 10522.6 11315.1 12099 12894.3
13678.2 14490.8 15349 16278.8 17240.1 18238.6 19348.7 20576 21949.3 23514.2
25279.4 28117.5 30798.2 32772.3 35258.4 38242.4 41441 43478 43091.7 38909
30105.9 18410.3 7055.1 1948.3 629.4 143 0
6503 6734.7 7049.4 7472.8 7984.9 8542.8 9106.4 9698.6 10310.9 10928.9
11552.5 12196.3 12845.7 13532.3 14270.5 15051.5 15909.8 16882.5 18055.5 19394.4
21025.2 23617.2 25582.7 27522.4 29888.4 32735.1 35407.2 36565.9 35355.7 30741
22693.1 12631.1 3642 763.9 254.6 57.2 0
6503 6574.5 6751.9 7006.5 7358.4 7738.9 8153.7 8580 9012 9472.6
9921.8 10353.8 10800.1 11243.6 11712.8 12207.7 12728.4 13360.7 14093.1 15042.9
16416.2 18121.3 19282.9 20581.7 22135.2 23828.9 24984.7 24581.3 22561.5 18773.6
13558.1 6937.8 2263 675.2 231.7 54.4 0
6503 6431.4 6457.2 6574.5 6766.2 6963.6 7223.9 7481.4 7736 8002.1
8233.8 8442.7 8617.2 8777.4 8889 8960.5 9032 9080.7 9160.8 9346.7
9793.1 10056.3 10104.9 10202.2 10353.8 10491.1 10116.3 8929 7235.4 5361.4
3644.9 2065.6 1035.7 437.7 211.7 74.4 0
6503 6131 5910.7 5796.3 5784.9 5830.6 5907.9 5993.7 6053.8 6091
6088.1 6016.6 5905 5747.7 5538.8 5284.2 4978.1 4660.5 4368.7 4096.9
3816.5 3567.6 3358.8 3187.1 3038.3 2886.7 2697.9 2443.3 2091.4 1619.3
1178.7 866.9 600.8 386.2 220.3 62.9 0
6503 5853.5 5450.1 5272.7 5229.8 5267 5347.1 5433 5475.9 5464.4
5404.3 5298.5 5144 4952.3 4729.2 4500.3 4262.8 4025.4 3790.8 3533.3
3272.9 3038.3 2866.7 2763.7 2723.6 2729.4 2723.6 2643.5 2446.1 2117.1
1610.7 1110.1 778.2 512.1 254.6 57.2 0
6503 5636.1 5149.7 4958 4966.6 5075.3 5195.5 5272.7 5278.5 5227
5126.8 4983.8 4815 4620.4 4414.5 4211.3 3996.8 3770.7 3539 3324.4
3161.4 3021.2 2926.8 2866.7 2815.2 2755.1 2660.7 2563.4 2443.3 2251.6
1959.8 1539.2 1009.9 557.9 266.1 57.2 0
6503 5427.2 4926.6 4797.8 4877.9 5026.7 5144 5201.2 5178.3 5089.6
4952.3 4789.2 4600.4 4414.5 4217.1 4025.4 3893.8 3736.4 3539 3381.7
3275.8 3135.6 2915.3 2740.8 2626.4 2514.8 2400.3 2285.9 2182.9 2088.5
1976.9 1796.7 1470.5 1127.2 660.9 160.2 0
6503 5309.9 4809.3 4737.7 4875.1 5018.1 5135.4 5169.8 5115.4 4975.2
4806.4 4614.7 4408.7 4225.6 4068.3 3979.6 3873.7 3765 3659.2 3424.6
3215.7 3049.8 2883.8 2729.4 2569.1 2429 2291.6 2165.7 2034.1 1882.5
1733.7 1599.3 1401.9 1210.2 846.8 329 0
6503 5209.8 4734.9 4726.3 4877.9 5015.3 5118.3 5129.7 5046.7 4895.1
4703.4 4491.7 4302.9 4128.4 4011.1 3910.9 3782.2 3607.7 3453.2 3267.2
3124.2 2964 2806.6 2663.6 2543.4 2420.4 2288.8 2154.3 1996.9 1822.4
1630.7 1461.9 1244.5 941.3 623.7 260.3 0
6503 5152.6 4697.7 4723.4 4889.4 5023.8 5115.4 5098.2 4992.4 4812.1
4589 4380.1 4202.7 4068.3 4005.3 3853.7 3619.1 3347.3 3238.6 3147.1
2984 2858.1 2749.4 2589.2 2469 2374.6 2251.6 2105.7 1931.1 1739.5
1530.6 1439.1 1238.8 809.7 589.4 360.5 0
6503 5141.1 4674.8 4726.3 4892.2 5029.6 5112.5 5089.6 4960.9 4757.8
4531.8 4325.8 4151.2 4068.3 3971 3779.3 3436 3210 3152.8 3041.2
2898.2 2743.7 2597.7 2486.2 2417.5 2357.4 2245.9 2108.5 1942.6 1750.9
1547.8 1599.3 1276 852.6 649.4 240.3 0
6503 5141.1 4671.9 4734.9 4895.1 5032.4 5109.7 5098.2 4972.3 4760.6
4531.8 4322.9 4148.4 4071.1 3962.4 3767.9 3410.3 3212.9 3167.1 3038.3
2889.6 2720.8 2600.6 2451.8 2431.8 2357.4 2243 2108.5 1954 1748
1553.5 1576.4 1095.7 881.2 640.9 231.7 0
